IESNA:LM-63-2002
[TEST]P1434702
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8D-730-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 8xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (208) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.87A 584.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]80243.1
TILT=NONE
208 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
11780.0 11797.8 11601.2 11082.8 10761.1 10761.1 11064.9 11386.7 11887.2 12459.2 13656.9 15247.8 16677.8 17911.3 19091.0 20288.7 21397.0 22505.3 
23649.3 24417.9 24721.8 24668.2 24382.2 23399.0 22505.3 21933.2 21450.6 20360.2 18197.3 13031.2 6381.6 2717.1 1894.8 1447.9 1090.4 
732.9 375.4 0.0 
11780.0 11797.8 11565.5 11064.9 10743.2 10761.1 11047.1 11368.8 11869.3 12477.1 13603.3 15158.4 16624.2 17893.4 19144.7 20324.4 21504.2 22666.1 
23756.5 24632.4 25025.7 24954.2 24775.4 23613.5 22719.8 22004.7 21432.7 20235.1 17929.1 13031.2 6542.4 2735.0 1930.6 1483.7 1126.2 
750.8 375.4 0.0 
11780.0 11726.3 11547.6 11154.3 10850.4 10850.4 11154.3 11529.7 12066.0 12691.6 13782.0 15355.1 16892.3 18393.9 19770.3 21146.7 22612.5 23863.8 
25240.2 26259.1 26777.5 26866.9 26920.5 26366.4 25115.1 24024.7 23220.3 21969.0 19466.4 14264.7 7829.5 3342.7 2198.7 1662.4 1251.3 
840.1 446.9 0.0 
11780.0 11797.8 11672.7 11404.6 11154.3 11154.3 11476.1 11940.8 12459.2 13174.2 14121.6 15694.7 17589.5 19287.7 20699.8 22344.4 23899.5 25633.5 
27081.4 28386.3 29137.1 29476.7 29494.6 29476.7 29137.1 28064.5 26527.2 24793.3 22147.7 16946.0 10010.3 4433.1 2609.8 1948.4 1465.8 
1018.9 536.3 0.0 
11780.0 11762.1 11744.2 11637.0 11529.7 11547.6 11851.5 12387.7 13013.4 13728.4 14711.5 16123.7 18036.4 20306.6 22058.4 23774.4 25758.6 27617.7 
29333.7 30638.6 31711.1 32569.2 32694.3 33284.2 33766.8 33570.2 32819.4 31264.3 28100.3 22558.9 15122.7 7668.6 3646.6 2448.9 
1751.8 1126.2 572.0 0.0 
11780.0 11815.7 11887.2 11994.5 12048.1 12173.2 12441.3 12977.6 13692.6 14622.2 15784.1 17124.7 18805.0 21128.8 23702.9 25919.5 27939.4 29887.8 
31425.1 32604.9 33713.2 34732.1 35000.2 36001.3 37413.4 38396.6 38539.6 37896.1 36072.8 31174.9 22630.4 13388.8 6149.2 3146.1 
2109.3 1269.2 589.9 0.0 
11780.0 11851.5 12048.1 12334.1 12584.4 12906.1 13335.1 13889.3 14640.0 15784.1 17214.1 18769.3 20556.8 22827.0 25419.0 28225.4 30513.5 32104.4 
33016.1 33748.9 34321.0 34875.1 35125.4 35822.5 36948.7 37681.6 37824.6 36072.8 32730.0 28100.3 21522.1 13478.1 7007.2 3628.7 
2037.8 1269.2 518.4 0.0 
11780.0 11851.5 12119.6 12530.7 12995.5 13603.3 14264.7 15033.3 15944.9 17232.0 18787.2 20521.1 22558.9 25133.0 28046.7 31210.6 33409.3 
34750.0 35608.0 35965.5 36162.1 36376.6 36394.5 36930.8 36841.4 35786.8 33176.9 29226.4 24632.4 18644.1 12083.8 6971.4 4218.6 
2860.1 2109.3 1537.3 679.3 0.0 
11780.0 11923.0 12244.7 12727.4 13317.2 14103.8 14943.9 15998.6 17285.6 18840.8 20699.8 22827.0 25454.7 28779.6 32283.2 35322.0 37663.7 
39165.2 40202.0 40863.4 41596.3 42114.7 42186.2 42382.8 41310.3 38664.7 34785.7 29637.6 23363.3 16088.0 9760.0 6256.4 4200.7 
3003.1 2216.6 1608.8 768.6 0.0 
11780.0 11905.1 12244.7 12763.1 13406.6 14211.0 15140.6 16248.8 17553.7 19251.9 21200.3 23452.7 26366.4 29834.2 33552.3 36895.0 39218.9 
40899.1 42078.9 42847.6 43526.8 43759.2 44081.0 43866.5 42650.9 39773.0 34964.5 29047.7 22183.5 15033.3 9241.6 6006.2 4022.0 
2824.3 2109.3 1573.0 840.1 0.0 
11780.0 11905.1 12262.6 12763.1 13406.6 14175.3 15158.4 16302.5 17625.2 19323.4 21289.7 23470.5 26402.1 29601.8 33176.9 36072.8 38325.1 
39522.7 40202.0 40452.3 40398.6 39933.9 39862.4 39075.8 37091.7 33605.9 28958.3 23256.0 17518.0 11708.5 7507.7 4969.4 3539.3 
2556.2 1841.2 1447.9 679.3 0.0 
11780.0 11905.1 12298.3 12781.0 13388.8 14175.3 15051.2 16123.7 17410.7 18894.4 20592.6 22648.3 24918.5 27599.8 30567.1 33087.6 34642.7 
35232.6 35036.0 34374.6 33212.7 31729.0 31389.4 29762.7 27152.9 24006.8 20252.9 15819.8 11762.1 8115.5 5684.4 4272.2 3217.6 2341.7 
1680.3 1269.2 536.3 0.0 
11780.0 11923.0 12262.6 12727.4 13281.5 13978.6 14765.2 15658.9 16642.1 17768.2 19073.2 20449.6 21933.2 23595.7 25633.5 27170.8 27814.3 
27510.4 26330.6 24507.3 22558.9 20360.2 19788.2 18018.5 15694.7 13031.2 10546.5 8383.6 6578.2 5344.8 4522.5 3807.5 3074.6 2377.4 1769.7 
1322.8 607.8 0.0 
11780.0 11869.3 12119.6 12477.1 12888.2 13245.7 13585.4 13907.1 14246.8 14622.2 15015.4 15301.4 15498.1 15694.7 15873.4 15962.8 15784.1 15212.1 13996.5 
12477.1 10653.8 8973.5 8651.7 7632.8 6649.7 5898.9 5326.9 4880.0 4522.5 4200.7 3861.1 3467.8 3003.1 2574.1 2198.7 1769.7 822.3 0.0 
11780.0 11851.5 12012.3 12191.1 12280.5 12298.3 12316.2 12244.7 12155.3 12012.3 11958.7 12012.3 12101.7 12101.7 12083.8 11905.1 11547.6 10957.7 10117.5 
9062.9 7865.2 6703.3 6506.7 5809.5 5166.0 4737.0 4379.5 4111.4 3879.0 3664.5 3432.1 3146.1 2788.6 2377.4 1912.7 1412.2 661.4 0.0 
11780.0 11833.6 11887.2 11851.5 11654.8 11476.1 11243.7 10957.7 10832.6 10832.6 10868.3 10850.4 10743.2 10475.0 10153.3 9706.4 9170.1 8526.6 7811.6 
7060.8 6381.6 5791.7 5702.3 5255.4 4790.6 4451.0 4165.0 3879.0 3593.0 3235.5 2949.5 2591.9 2270.2 1894.8 1376.4 858.0 500.5 0.0 
11780.0 11744.2 11637.0 11368.8 11064.9 10707.4 10403.5 10314.2 10332.0 10314.2 10242.7 10081.8 9777.9 9348.9 8884.1 8347.9 7793.7 7239.6 6739.1 
6292.2 5827.4 5416.3 5362.7 5183.9 4969.4 4701.3 4415.2 4075.6 3718.1 3378.5 3092.5 2806.5 2484.7 2055.7 1465.8 965.3 500.5 0.0 
11780.0 11744.2 11493.9 11100.7 10689.6 10296.3 10153.3 10189.0 10189.0 10081.8 9867.3 9491.9 9045.0 8526.6 8008.2 7525.6 6989.3 6542.4 6149.2 
5630.8 5505.7 5380.5 5344.8 5344.8 5291.1 5076.6 4754.9 4308.0 3986.2 3789.6 3700.2 3575.1 3324.8 2806.5 1930.6 1322.8 822.3 0.0 
11780.0 11654.8 11297.3 10778.9 10296.3 9992.4 9992.4 10046.0 9992.4 9813.7 9438.3 8937.8 8419.4 7847.3 7311.1 6828.4 6345.8 5863.2 5380.5 
5255.4 5201.8 5166.0 5166.0 5148.1 5076.6 4826.4 4325.9 4039.9 3914.7 3843.2 3700.2 3539.3 3253.3 2770.7 2091.4 1501.5 1054.7 0.0 
11780.0 11637.0 11243.7 10671.7 10117.5 9920.9 9992.4 10010.3 9903.0 9634.9 9152.3 8616.0 7972.5 7382.6 6828.4 6327.9 5845.3 5201.8 4951.5 
4862.1 4880.0 4915.8 4880.0 4790.6 4683.4 4290.1 3932.6 3789.6 3700.2 3628.7 3467.8 3307.0 2949.5 2395.3 1876.9 1465.8 947.4 0.0 
11780.0 11654.8 11190.1 10582.3 10081.8 9903.0 9974.5 10028.2 9885.2 9563.4 9045.0 8437.2 7758.0 7132.3 6578.2 6059.8 5523.5 4933.6 4719.1 
4611.9 4683.4 4701.3 4683.4 4629.8 4397.4 4147.1 3825.4 3700.2 3646.6 3593.0 3521.5 3539.3 2967.3 2466.8 1769.7 1358.5 804.4 0.0 
11780.0 11601.2 11136.4 10546.5 9992.4 9813.7 9920.9 9956.7 9831.5 9491.9 8991.4 8401.5 7704.3 7096.6 6560.3 6041.9 5452.0 4880.0 4701.3 
4594.0 4647.6 4611.9 4611.9 4576.1 4308.0 4129.2 3789.6 3682.4 3628.7 3575.1 3485.7 3450.0 2806.5 2270.2 1805.4 1376.4 840.1 0.0 
